Matching Products
Matching Products NEW
Accessories
2
Part number: 09 67 009 0344
D Sub top entry metal hood 9 pole with
D Sub top entry metal hood 9 pole with

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 1
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Notes
Compare
Free Sample
Part number: 09 67 009 0344
D Sub top entry metal hood 9 pole with
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 1
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 9.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 39.5 mm
  • Width 31.8 mm
  • Height 15.4 mm
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 10
  • Net weight 40 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140088931
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
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
Instructions
Assembly instructions