Matching Products
Matching Products NEW
Part number: 09 67 002 9018
InduCom knurled screw, 4-40 UNC
InduCom knurled screw, 4-40 UNC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Knurled screw
Thread 4-40 UNC
Notes
Compare
Part number: 09 67 002 9018
InduCom knurled screw, 4-40 UNC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Knurled screw
  • Description of the accessory Thread 4-40 UNC
Technical characteristics
  • Ambient temperature -20 ... +90 °C
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140088092
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)