Matching Products
Matching Products NEW
Part number: 09 67 002 9009
SHORT LOCKING SCREW M3
SHORT LOCKING SCREW M3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking screw, short
Thread M3
Notes
Compare
Part number: 09 67 002 9009
SHORT LOCKING SCREW M3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking screw, short
  • Description of the accessory Thread M3
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
  • Net weight 2.81 g
  • Country of origin Germany
  • European customs tariff number 73181558
  • GTIN 5713140088030
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)