Matching Products
Matching Products NEW
Part number: 09 67 001 9972
DSUB FIXED LATCH 50P ZN
DSUB FIXED LATCH 50P ZN

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixed latch
Size: D-Sub 5
Corrosion resistant steel
Notes
Compare
Part number: 09 67 001 9972
DSUB FIXED LATCH 50P ZN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Fixed latch
Version
  • Size D-Sub 5
  • Details
    Order 2 pieces for one connector.
    Screws are not included within the delivery
Material properties
  • Material (accessories) Corrosion resistant steel
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
  • Net weight 0.84 g
  • Country of origin Switzerland
  • European customs tariff number 82073090
  • GTIN 5713140087781
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)