Matching Products
Matching Products NEW
Part number: 09 67 000 9972
DSUB SCREW LOCK FE UNC/UNC NI
DSUB SCREW LOCK FE UNC/UNC NI

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female screw lock
Without nut, Thread UNC/UNC, Total length 11 mm
Notes
Compare
Part number: 09 67 000 9972
DSUB SCREW LOCK FE UNC/UNC NI
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Female screw lock
  • Description of the accessory
    Without nut
    Thread UNC/UNC
    Total length 11 mm
Version
  • Details Order 2 pieces for one connector.
Technical characteristics
  • Tightening torque <0.6 Nm
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
  • ECHA SCIP number 2d50e7aa-ec67-400d-80d7-e815e7cdf940
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.8 g
  • Country of origin India
  • European customs tariff number 73181558
  • GTIN 5713140087521
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)