Matching Products
Matching Products NEW
Part number: 09 67 000 9914
SUB D SLIDE LOCKING DEVICE 9p
SUB D SLIDE LOCKING DEVICE 9p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Slide locking device
Size: D-Sub 1
Corrosion resistant steel
Notes
Compare
Free Sample
Part number: 09 67 000 9914
SUB D SLIDE LOCKING DEVICE 9p
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Slide locking device
Version
  • Size D-Sub 1
Material properties
  • Material (accessories) Corrosion resistant steel
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • Net weight 3.65 g
  • Country of origin Hungary
  • European customs tariff number 85389099
  • GTIN 5713140087385
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)