Matching Products
Matching Products NEW
Combinables
2
Tools
3
Part number: 09 67 000 8277
DSUB FE CR KON AWG20-24 AFS3 EINZ
DSUB FE CR KON AWG20-24 AFS3 EINZ

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Copper alloy
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Notes
Compare
Free Sample
Part number: 09 67 000 8277
DSUB FE CR KON AWG20-24 AFS3 EINZ
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Stamped contacts
Technical characteristics
  • Conductor cross-section 0.25 ... 0.52 mm²
  • Conductor cross-section AWG 24 ... AWG 20
  • Wire outer diameter ≤1.52 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level 3
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 500
  • Net weight 0.13 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140087248
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare