Matching Products
Matching Products NEW
Combinables
6
Tools
3
Part number: 09 67 000 8158
DSUB-ME-CR-KON AWG20-24;AFS2;L10.000
DSUB-ME-CR-KON AWG20-24;AFS2;L10.000

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male
Copper alloy
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Notes
Compare
Free Sample
Part number: 09 67 000 8158
DSUB-ME-CR-KON AWG20-24;AFS2;L10.000
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Stamped contacts
  • Pack contents
    10000 pieces on reel
    Unrolling left
Technical characteristics
  • Conductor cross-section 0.25 ... 0.52 mm²
  • Conductor cross-section AWG 24 ... AWG 20
  • Wire outer diameter ≤1.52 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level
    2
    acc. to CECC 75301-802
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 1,040 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140087033
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors