Matching Products
Matching Products NEW
Combinables
2
Tools
3
Part number: 09 67 000 7268
DSUB-FE-CR-KON AWG24-28;AFS2;L500
DSUB-FE-CR-KON AWG24-28;AFS2;L500

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Copper alloy
Conductor cross-section: 0.09 ... 0.25 mm²
AWG 28 ... AWG 24
Notes
Compare
Free Sample
Part number: 09 67 000 7268
DSUB-FE-CR-KON AWG24-28;AFS2;L500
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
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Stamped contacts
  • Pack contents
    500 pieces on a reel
    Unrolling left
Technical characteristics
  • Conductor cross-section 0.09 ... 0.25 mm²
  • Conductor cross-section AWG 28 ... AWG 24
  • Wire outer diameter ≤1.02 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 112 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140086883
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors