Matching Products
Matching Products NEW
Combinables
6
Tools
2
Part number: 09 67 000 7237
DSUB-FE-CR-KON AWG24-28;AFS3;RR10.000
DSUB-FE-CR-KON AWG24-28;AFS3;RR10.000

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Copper alloy
Conductor cross-section: 0.09 ... 0.25 mm²
AWG 28 ... AWG 24
Notes
Compare
Free Sample
Part number: 09 67 000 7237
DSUB-FE-CR-KON AWG24-28;AFS3;RR10.000
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Tools
2
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Stamped contacts
  • Pack contents
    10000 pieces on reel
    Unrolling right reversed
Technical characteristics
  • Conductor cross-section 0.09 ... 0.25 mm²
  • Conductor cross-section AWG 28 ... AWG 24
  • Wire outer diameter ≤1.02 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level 3
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
  • Net weight 2,116 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140086784
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors