Matching Products
Matching Products NEW
Part number: 09 66 514 7502
DSUB SV FE-6,0 PR-IN 50P AU3 NUT 4-40 IO
DSUB SV FE-6,0 PR-IN 50P AU3 NUT 4-40 IO

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Press-in termination
Rated current: ‌6.5 A
Female
Size: D-Sub 5
Liquid crystal polymer (LCP), Shell: Plated steel
Contacts: 50
Copper alloy
Noble metal over Ni
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 66 514 7502
DSUB SV FE-6,0 PR-IN 50P AU3 NUT 4-40 IO
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
  • Termination method Press-in termination
  • Gender Female
  • Size D-Sub 5
  • Number of contacts 50
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Flange height 6 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 167 N
  • Withdrawal force
    ≥ 14.5 N
    ≤ 111 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Liquid crystal polymer (LCP)
    Shell: Plated steel
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
  • Net weight 16.6 g
  • Country of origin Switzerland