Matching Products
Matching Products NEW
Part number: 09 66 151 5513
DSUB SV FE SSDP STR 09P PLS4 GC SLK 4-
DSUB SV FE SSDP STR 09P PLS4 GC SLK 4-

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌6.5 A
Female
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 66 151 5513
DSUB SV FE SSDP STR 09P PLS4 GC SLK 4-
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
    Motherboard to daughtercard
    Mezzanine
  • Termination length 2.9 mm
  • PCB fixing With board locks
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
  • Distance between rows 2.84 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
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
  • Net weight 7.3 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140393998