Matching Products
Matching Products NEW
Part number: 09 64 400 7240
M/F DSUB FILTER ADAPTER 37PIN 3900PF
M/F DSUB FILTER ADAPTER 37PIN 3900PF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Filter adapter
Rated current: ‌6.5 A
Size: D-Sub 4
Thermoplastic resin (PCT)
Black
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Noble metal over Ni
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 64 400 7240
M/F DSUB FILTER ADAPTER 37PIN 3900PF
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
  • Identification Filter
  • Element Filter adapter
Version
  • Size D-Sub 4
  • Filter C-filter 3900 pF ±20% @ ≤100 V
  • Number of contacts 37
Technical characteristics
  • Rated current ‌ 6.5 A
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -20 ... +125 °C
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin (PCT)
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
  • Net weight 48 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140076143
  • ETIM EC001132
  • eCl@ss 27440302 D-Sub-Connector