Matching Products
Matching Products NEW
Combinables
11
Tools
1
Accessories
1
Inserts
75
Part number: 09 62 003 1250
Han 3 EMC Base Surface 1 Lever 1 Entry P
Han 3 EMC Base Surface 1 Lever 1 Entry P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Size: 3 A
Single locking lever
Steel
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): PTFE
Notes
Compare
Part number: 09 62 003 1250
Han 3 EMC Base Surface 1 Lever 1 Entry P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Tools
1
Accessories
1
Inserts
75
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® EMC
  • Type of hood/housing Surface mounted housing
Version
  • Size 3 A
  • Version Top entry
  • Cable entry 1x Pg 11
  • Locking type Single locking lever
  • Field of application Hoods/Housings for higher EMC requirements
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) PTFE
  • Material (locking) Steel
  • Surface (locking) Zinc plated
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 82 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140073074
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
EPLAN Data Portal