Matching Products
Matching Products NEW
System Cables
7
Part number: 09 57 568 0511 000
Set Han3A receptacle DC LC duplex SM GOF
Set Han3A receptacle DC LC duplex SM GOF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through
Contacts: 2 + 3x 300 V DC
Hood
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 57 568 0511 000
Set Han3A receptacle DC LC duplex SM GOF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
System Cables
7
Product Details
Identification
  • Category Connectors
  • Series LC duplex Hybrid
  • Element Panel feed through
  • Type of contact LC contact
  • Description of the contact Singlemode
  • Type of hood/housing Hood
Version
  • Size 3 A
  • Number of contacts 2
  • Contact configuration V+, GND, V-
  • further contacts + 3x 300 V DC
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) Black
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
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 89.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140072824
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
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
HARTING Device Connectivity - Chapter 04
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare