Matching Products
Matching Products NEW
System Cables
7
Part number: 09 57 467 0005 000
Set Han3A M receptacle 2x LC dup. SM GOF
Set Han3A M receptacle 2x LC dup. SM GOF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through
Contacts: 4
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 57 467 0005 000
Set Han3A M receptacle 2x LC dup. SM GOF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
System Cables
7
Product Details
Identification
  • Category Connectors
  • Series LC duplex
  • Element Panel feed through
  • Type of contact LC contact
  • Description of the contact Singlemode
Version
  • Size 3 A
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) Black
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
    Naphthalene
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 50.8 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140224148
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
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
HARTING Device Connectivity - Chapter 04
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare