Matching Products
Matching Products NEW
Contacts
6
Combinables
8
Accessories
8
Part number: 09 56 200 5601
D SUB HD MA CRIMP SHELL 26P
D SUB HD  MA CRIMP SHELL 26P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Crimp termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.14 ... 0.25 mm²
Copper alloy
Notes
Compare
Free Sample
Part number: 09 56 200 5601
D SUB HD MA CRIMP SHELL 26P
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Combinables
8
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification High Density
  • Element Connector
Version
  • Termination method Crimp termination
  • Gender Male
  • Size D-Sub 2
  • Number of contacts 26
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Conductor cross-section 0.14 ... 0.25 mm²
  • Conductor cross-section AWG 26 ... AWG 24
  • Wire outer diameter ≤ 1.38 mm
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Limiting temperature -40 ... +85 °C
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: steel, nickel plated
  • Colour (insert) Black
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
    Antimony trioxide
    Lead
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 100
  • Net weight 3 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140071445
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare