Matching Products
Matching Products NEW
Combinables
1
Tools
3
Part number: 09 56 000 8275
DSUB HD FE CONTACT 24-26 AWG S4 500PCS B
DSUB HD FE CONTACT 24-26 AWG S4 500PCS B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Copper alloy
Conductor cross-section: 0.14 ... 0.22 mm²
AWG 26 ... AWG 24
Notes
Compare
Free Sample
Part number: 09 56 000 8275
DSUB HD FE CONTACT 24-26 AWG S4 500PCS B
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
  • Category Contacts
  • Series D-Sub
  • Identification High Density
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Stamped contacts
  • Pack contents Bulk packaging
Technical characteristics
  • Conductor cross-section 0.14 ... 0.22 mm²
  • Conductor cross-section AWG 26 ... AWG 24
  • Wire outer diameter ≤1.38 mm
  • Contact resistance ≤ 20 mΩ
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
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
  • Packaging size 500
  • Net weight 0.096 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140070981
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors