Matching Products
Matching Products NEW
Combinables
1
Tools
3
Part number: 09 56 000 8177
D SUB HD MA CONTACT 24-26 AWG PL3_500BOX
D SUB HD MA CONTACT 24-26 AWG PL3_500BOX

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male
Copper alloy
Conductor cross-section: 0.14 ... 0.22 mm²
AWG 26 ... AWG 24
Notes
Compare
Part number: 09 56 000 8177
D SUB HD MA CONTACT 24-26 AWG PL3_500BOX
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification High Density
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Stamped contacts
Technical characteristics
  • Conductor cross-section 0.14 ... 0.22 mm²
  • Conductor cross-section AWG 26 ... AWG 24
  • Wire outer diameter ≤1.38 mm
  • Contact resistance ≤ 20 mΩ
  • Performance level 3
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 500
  • Net weight 0.05 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140070936
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare