Matching Products
Matching Products NEW
Device side / Panel feed through
199
Part number: 09 45 745 1123
RJI Cable 4xAWG22/1, solid PushP; 1,5m
RJI Cable 4xAWG22/1, solid PushP; 1,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 745 1123
RJI Cable 4xAWG22/1, solid PushP; 1,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
199
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING PushPull (V4) Thermoplastic
  • Connector 2 HARTING PushPull (V4) Thermoplastic
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/1
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 155 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140063297
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)