Matching Products
Matching Products NEW
Part number: 09 45 600 0310
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 10m
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 10m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hybrid cable (copper/copper)
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 10 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
Part number: 09 45 600 0310
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 10m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Hybrid cable (copper/copper)
  • Description of the cable Flame retardant
Version
  • Cable length 10 m
  • Number of cores 8
  • Core structure
    4x AWG 22/7
    4x 1.5 mm²
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -20 ... +70 °C
  • Coupling attenuation @ 20 °C / 10 MHz ≤ 10 mΩ/m
  • Conductor resistance @ 20 °C ≤120 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±15 %
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Green
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
  • Specifications
    EN 13602
    IEC 60332-1-2 Flame retardancy
    UL style 21282 (80°C / 150 V)
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 1,607 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140061996
  • ETIM EC001579
  • eCl@ss 27060501 Hybrid cable
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare