Printing on cable
HARTING INDUSTRIAL ETHERNET STANDARD CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 VERIFIED CAT 5E CMG 75°C or PLTC or AWM 21694 600V FT4 SUN RES x 094560001000100 "Metermarkierung" "Jahr/Auftragnummer""HARTING-LOGO"
Features
Suitable for permanent installation
Version
Cable length
20 m
Number of cores
4
Core structure
4x AWG 22/1
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +75 °C unmoved
-20 ... +60 °C moved
Cable diameter
6.3 ... 6.7 mm
Minimum bending radius
7.5x Cable diameter (repeated bending)
3x Cable diameter (singular bending)
Tensile strength
≤150 N
Test voltage Ur.m.s.
2 kV Wire / wire / shielding
Coupling attenuation @ 20 °C / 100 MHz
10 mΩ/m
Conductor resistance @ 20 °C
≤115 Ω/km
Insulation resistance @ 20 °C
≥ 500 MΩ x km
Signal run time @ 20 °C
≤ 5.3 ns/m
Impedance @ 100 MHz
100 Ω ±5 %
Material properties
Material (cable)
PVC
Colour (cable)
Green
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
Specifications
ISO/IEC 11801
EN 50173
IEC 24702
EN 50173-3
EN 50288-2-1
IEC 61156-5
IEC 60332-1-2 Flame retardancy
UL 1581
UN/ECE-R 118 fire protection for rolling stock
UL / CSA
UL 444 DUZX.E333432
CSA-C22.2 No. 214 DUZX7.E333432
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
1,378 g
Net weight
66 g/m
Country of origin
Germany
European customs tariff number
85444995
GTIN
5713140061835
ETIM
EC003249
eCl@ss
27061801 Data and communication cable (copper)