Matching Products
Matching Products NEW
Part number: 09 45 600 0112
HAR PROFINET Typ B 4xAWG22/7 PVC 500m
HAR PROFINET Typ B 4xAWG22/7 PVC 500m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
Part number: 09 45 600 0112
HAR PROFINET Typ B 4xAWG22/7 PVC 500m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Sunlight resistant
  • Printing on cable HARTING INDUSTRIAL ETHERNET STRANDED CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 CMG FT4 or PLTC SUN RES or AWM 21695 80°C 600V x 094560001020200 "sequential length in metres" x "year/internal order number" "HARTING-LOGO"
Version
  • Cable length 500 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Loop resistance ≤ 120 Ω/km
  • Limiting temperature
    -40 ... +80 °C
    -20 ... +60 °C During laying
    -50 ... +80 °C storage/transport
  • Cable diameter 6.3 ... 6.7 mm
  • Minimum bending radius
    5x Cable diameter (repeated bending)
    3x Cable diameter (singular bending)
  • Torsional strength ≥ 30.000 @ torsion angle= ±180°/m
  • Test voltage Ur.m.s. 2 kV Wire / wire / shielding
  • Conductor resistance @ 20 °C ≤120 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 13602
    EN 50290-2-23
    EN 50290-2-22
    UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 24,000 g
  • Net weight ‌ 68 g/m
  • Country of origin Germany
  • European customs tariff number 85444995
  • GTIN 5713140061804
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
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
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare