Matching Products
Matching Products NEW
Successor Products
1
Combinables
8
Part number: 09 45 225 1300
Han3A RJ45 Hybrid Cat5 PFT 8+4p plastic
Han3A RJ45 Hybrid Cat5 PFT 8+4p plastic

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Polycarbonate (PC)
Notes
Compare
This product is not orderable anymore. You can use the successor 09452251760.
Part number: 09 45 225 1300
Han3A RJ45 Hybrid Cat5 PFT 8+4p plastic
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
8
Product Details
Identification
  • Category Connectors
  • Series RJ45 Hybrid
  • Element Panel feed through
  • Specification Straight
Version
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 12
  • Number of data contacts 8
  • Number of power contacts 4
Technical characteristics
  • Conductor cross-section 1.5 mm² Power
  • Conductor cross-section AWG 12 Power
  • Rated voltage (Data)
    ‌ 50 V AC
    ‌ 60 V DC
  • Rated voltage (power) ‌ 48 V DC
  • Rated current (data) 1.76 A
  • Rated current (power) 16 A
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Black
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 44.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140059801
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
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
Instructions
Assembly instructions

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare