Matching Products
Matching Products NEW
Contact inserts
15
Part number: 09 40 048 9910
Han 48HPR frame for 4XHC350 for hood
Han 48HPR frame for 4XHC350 for hood

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for female inserts, 4x HC 350 contacts + 2x Han® Q 5/0
Size: 48 B
Female
Notes
Compare
Part number: 09 40 048 9910
Han 48HPR frame for 4XHC350 for hood
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
15
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Frame
  • Description of the accessory
    for female inserts
    4x HC 350 contacts + 2x Han® Q 5/0
Version
  • Gender Female
  • Size 48 B
Material properties
  • Material (accessories) Metal
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 152.33 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140058460
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare