Matching Products
Matching Products NEW
Contacts
21
Combinables
1
Tools
2
Accessories
4
Spare Part
1
Hoods/Housings
154
Part number: 09 38 042 3001
Han K 6/36 Pos. M Insert Crimp
Han K 6/36 Pos. M Insert Crimp

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌40 A
Size: 16 B
Contacts: 42
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 38 042 3001
Han K 6/36 Pos. M Insert Crimp
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
21
Combinables
1
Tools
2
Accessories
4
Spare Part
1
Hoods/Housings
154
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 6/36
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 16 B
  • Number of contacts 42
  • Number of signal contacts 36
  • Number of power contacts 6
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section
    1.5 ... 6 mm² Power
    0.14 ... 2.5 mm² Signal
  • Wire outer diameter ≤5 mm
  • Rated current ‌ 40 A
  • Rated voltage ‌ 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current (signal) 10 A
  • Rated voltage (signal) 160 V
  • Rated impulse voltage (signal) 2.5 kV
  • Pollution degree (signal) 3
  • Rated current acc. to UL 40 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to UL (signal) 10 A
  • Rated voltage acc. to UL (signal) 600 V
  • Rated current acc. to CSA 40 A
  • Rated voltage acc. to CSA 300 V
  • Rated current acc. to CSA (signal) 10 A
  • Rated voltage acc. to CSA (signal) 300 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 61 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056510
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare