Matching Products
Matching Products NEW
Combinables
2
Tools
3
Accessories
4
Spare Part
1
Hoods/Housings
158
Part number: 09 38 012 2651
Han K 6/6 Pos. M Insert
Han K 6/6 Pos. M Insert

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Axial screw termination / screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌100 A
Size: 24 B
Contacts: 12
Conductor cross-section: 16 ... 35 mm² Power 0.2 ... 2.5 mm² Signal
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 38 012 2651
Han K 6/6 Pos. M Insert
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
3
Accessories
4
Spare Part
1
Hoods/Housings
158
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 6/6
Version
  • Termination method Axial screw termination / screw termination
  • Gender Male
  • Size 24 B
  • Number of contacts 12
  • Number of signal contacts 6
  • Number of power contacts 6
  • PE contact Yes
Technical characteristics
  • Conductor cross-section
    16 ... 35 mm² Power
    0.2 ... 2.5 mm² Signal
  • Wire outer diameter ≤11.4 mm
  • Rated current ‌ 100 A
  • Rated voltage ‌ 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current (signal) 16 A
  • Rated voltage (signal) 400 V
  • Rated impulse voltage (signal) 6 kV
  • Pollution degree (signal) 3
  • Rated current acc. to UL 100 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to UL (signal) 16 A
  • Rated voltage acc. to UL (signal) 300 V
  • Rated current acc. to CSA 100 A
  • Rated voltage acc. to CSA 600 V
  • Rated current acc. to CSA (signal) 15 A
  • Rated voltage acc. to CSA (signal) 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.5 mΩ
  • Contact resistance, signal area ≤ 3 mΩ
  • Stripping length
    13 ... 14 mm
    7.5 mm Signal
  • Tightening torque
    6 Nm @ 16 mm²
    7 Nm @ 25 mm²
    8 Nm @ 35 mm²
    0.5 Nm Signal
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 280 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056350
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare