Matching Products
Matching Products NEW
Combinables
2
Tools
2
Accessories
1
Spare Part
1
Hoods/Housings
116
Part number: 09 38 008 2602
Han K4/4-M 10-22mm² berührsicher
Han K4/4-M 10-22mm² berührsicher

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Axial screw termination / cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌63 A
Size: 10 B
Contacts: 8
Conductor cross-section: 10 ... 22 mm² Power 0.14 ... 2.5 mm² Signal
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 38 008 2602
Han K4/4-M 10-22mm² berührsicher
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
2
Accessories
1
Spare Part
1
Hoods/Housings
116
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 4/4
Version
  • Termination method Axial screw termination / cage-clamp termination
  • Gender Male
  • Size 10 B
  • Number of contacts 8
  • Number of signal contacts 4
  • Number of power contacts 4
  • PE contact Yes
  • Details Finger safe
Technical characteristics
  • Conductor cross-section
    10 ... 22 mm² Power
    0.14 ... 2.5 mm² Signal
  • Wire outer diameter ≤8.9 mm
  • Rated current ‌ 63 A
  • Rated voltage 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current (signal) 16 A
  • Rated voltage (signal) 250 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Rated current acc. to UL 63 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to UL (signal) 16 A
  • Rated voltage acc. to UL (signal) 230 V
  • Rated current acc. to CSA 63 A
  • Rated voltage acc. to CSA 600 V
  • Rated current acc. to CSA (signal) 16 A
  • Rated voltage acc. to CSA (signal) 230 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.5 mΩ
  • Contact resistance, signal area ≤ 3 mΩ
  • Stripping length
    11 ... 12 mm
    13 ... 14 mm @ 22 mm²
    7 ... 9 mm Signal
  • Tightening torque
    3 Nm @ 10 mm²
    4 Nm @ 16 mm²
    4 Nm @ 22 mm²
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 118 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056275
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare