Matching Products
Matching Products NEW
Combinables
2
Accessories
4
Spare Part
1
Hoods/Housings
154
Part number: 09 38 006 2701
Han K 4/2 Pin Female Insert
Han K 4/2 Pin Female Insert

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 16 B
Contacts: 6
Conductor cross-section: 1.5 ... 16 mm² Power 0.5 ... 2.5 mm² Signal
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 38 006 2701
Han K 4/2 Pin Female Insert
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
4
Spare Part
1
Hoods/Housings
154
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 4/2
Version
  • Termination method Screw termination
  • Gender Female
  • Size 16 B
  • Number of contacts 6
  • Number of signal contacts 2
  • Number of power contacts 4
  • PE contact Yes
Technical characteristics
  • Conductor cross-section
    1.5 ... 16 mm² Power
    0.5 ... 2.5 mm² Signal
  • Rated current (signal) 16 A
  • Rated voltage (signal) 400 V
  • Rated impulse voltage (signal) 6 kV
  • Pollution degree (signal) 3
  • Rated current (power) 80 A
  • Rated voltage (power) 830 V
  • Rated impulse voltage (power) 8 kV
  • Pollution degree (power) 3
  • Rated current acc. to UL (signal) 16 A
  • Rated voltage acc. to UL (signal) 600 V
  • Rated current acc. to UL (Power) 80 A
  • Rated voltage acc. to UL (Power) 600 V
  • Rated current acc. to CSA (signal) 16 A
  • Rated voltage acc. to CSA (signal) 300 V
  • Rated current acc. to CSA (Power) 80 A
  • Rated voltage acc. to CSA (Power) 300 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Contact resistance, signal area ≤ 1 mΩ
  • Stripping length
    14 mm
    7.5 mm Signal
  • Tightening torque
    ‌1.2 Nm @ 1.5 mm²
    ‌2 Nm @ 2.5 mm²
    ‌3 Nm @ 4 mm²
    ‌3 Nm @ 6 mm²
    ‌3 Nm @ 10 mm²
    ‌3 Nm @ 16 mm²
    ‌0.5 Nm Signal
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 118.16 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056244
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare