Matching Products
Matching Products NEW
Combinables
2
Tools
3
Accessories
4
Spare Part
1
Inserts
21
Part number: 09 38 005 2621
Han K 3/0 Pos. male Insert Screw Term.
Han K 3/0 Pos. male Insert Screw Term.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Axial screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌200 A
Size: 24 B
Contacts: 3
Conductor cross-section: 35 ... 70 mm²
Copper alloy
Silver plated
Notes
Compare
NEW
Derating tool
Part number: 09 38 005 2621
Han K 3/0 Pos. male Insert Screw Term.
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
3
Accessories
4
Spare Part
1
Inserts
21
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 3/0
  • Specification Straight
Version
  • Termination method Axial screw termination
  • Gender Male
  • Size 24 B
  • Number of contacts 3
Technical characteristics
  • Conductor cross-section 35 ... 70 mm²
  • Rated current ‌ 200 A
  • Rated voltage conductor-earth 1,150 V
  • Rated voltage conductor-conductor 2,000 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current acc. to UL 200 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to CSA 160 A
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.2 mΩ
  • Stripping length 22 mm
  • Tightening torque
    8 Nm @ 35 mm²
    9 Nm @ 50 mm²
    10 Nm @ 70 mm²
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 308.8 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056152
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare