Image is for illustration purposes only. Please refer to product description.
Properties Overview
Connectors
Connector sets AIDA compliant, With fixed coding, Finger safe
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Metal
Degree of protection: IP65, IP67