Matching Products
Matching Products NEW
Contacts
13
Combinables
2
Tools
1
Accessories
4
Spare Part
1
Hoods/Housings
592
Part number: 09 34 010 2602
Han 10HvE-M-c
Han 10HvE-M-c

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 24 B
Contacts: 12
Conductor cross-section: 0.5 ... 4 mm²
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 34 010 2602
Han 10HvE-M-c
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
13
Combinables
2
Tools
1
Accessories
4
Spare Part
1
Hoods/Housings
592
Product Details
Identification
  • Category Inserts
  • Series Han Hv E®
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 24 B
  • Number of contacts 12
  • Number of power contacts 10
  • Number of special contacts 2
  • Specification of special contacts Relay contact
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.5 ... 4 mm²
  • Conductor cross-section AWG 20 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage 830 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 70.52 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140053427
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han Hv E® / Han® Hv ES
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare