Matching Products
Matching Products NEW
Combinables
2
Spare Part
1
Hoods/Housings
561
Part number: 09 33 024 2791
Han 24E-F-Screw Fe(Au) / CuNi Type J
Han 24E-F-Screw Fe(Au) / CuNi Type J

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 1 ... 2.5 mm²
Notes
Compare
Load in configurator
Part number: 09 33 024 2791
Han 24E-F-Screw Fe(Au) / CuNi Type J
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Spare Part
1
Hoods/Housings
561
Product Details
Identification
  • Category Inserts
  • Series Han® Thermocouple
  • Identification Han E®
Version
  • Termination method Screw termination
  • Gender Female
  • Size 24 B
  • With wire protection Yes
  • Number of contacts 24
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 1 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Tightening torque 0.5 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 127.84 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140052161
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han® Thermocouple
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare