Matching Products
Matching Products NEW
Combinables
4
Accessories
3
Spare Part
1
Hoods/Housings
38
Part number: 09 33 006 4726
Han E AV 06 Pos. F Insert Term. Block Le
Han E AV 06 Pos. F Insert Term. Block Le

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.2 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 33 006 4726
Han E AV 06 Pos. F Insert Term. Block Le
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
Spare Part
1
Hoods/Housings
38
Product Details
Identification
  • Category Inserts
  • Series Han E® AV
  • Element Terminal block connector
  • Specification
    Left hand version
    Single contour (SK)
Version
  • Termination method Screw termination
  • Gender Female
  • Size 6 B
  • Number of contacts 6
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.2 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Tightening torque 0.5 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 105 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140050945
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han® AV
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare