Matching Products
Matching Products NEW
Accessories
2
Part number: 09 33 000 9984
Han-Snap Adapter
Han-Snap Adapter

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel mounting parts
Zinc die-cast
2 metallic panel mounting parts sufficient for one insert or terminal block connector
Notes
Compare
Part number: 09 33 000 9984
Han-Snap Adapter
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
2
Product Details
Identification
  • Category Accessories
  • Series Han-Snap®
  • Type of accessory Panel mounting parts
Version
  • Pack contents 2 metallic panel mounting parts sufficient for one insert or terminal block connector
Technical characteristics
  • Tightening torque 0.8 Nm
  • Limiting temperature -40 ... +125 °C
Material properties
  • Material (accessories) Zinc die-cast
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
  • Specifications
    IEC 60068-2-6 Vibration (sinusoidal)
    IEC 60068-2-27 Shock
Commercial data
  • Packaging size 10
  • Net weight 7 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140050624
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Snap®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare