Matching Products
Matching Products NEW
Combinables
8
Tools
10
Accessories
1
Part number: 09 33 000 6139
Han E-Male Contact-c Au 5,5 mm² / 10 AWG
Han E-Male Contact-c Au 5,5 mm² / 10 AWG

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 5.5 mm²
Notes
Compare
NEW
Crimp Advisor
Part number: 09 33 000 6139
Han E-Male Contact-c Au 5,5 mm² / 10 AWG
Notes
Compare
NEW
Crimp Advisor
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Tools
10
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series Han E®
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 5.5 mm²
  • Rated current ≤ 16 A
  • Contact resistance ≤ 1 mΩ
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 100
  • Net weight 1.49 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140049840
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
EPLAN Data Portal