Matching Products
Matching Products NEW
Part number: 09 30 000 9998
Han 48B latching roller bolt
Han 48B latching roller bolt

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking roll
Steel, zinc plated
Notes
Compare
Part number: 09 30 000 9998
Han 48B latching roller bolt
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Locking roll
Material properties
  • Material (accessories) Steel, zinc plated
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 50
  • Net weight 10.52 g
  • Country of origin Germany
  • European customs tariff number 73181900
  • GTIN 5713140043732
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)