Matching Products
Matching Products NEW
Combinables
2
Tools
2
Part number: 09 26 024 2981
DIN-Power 2F 024 Übergangselement U
DIN-Power 2F 024 Übergangselement U

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Crimp termination
Contacts: 24
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 26 024 2981
DIN-Power 2F 024 Übergangselement U
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
  • Series DIN 41612
  • Identification Type 2F
  • Element Male connector
  • Features lead-free
Version
  • Termination method Crimp termination
  • Connection type Cable to cable
  • Number of contacts 24
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
  • Details Please order crimp contacts separately.
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side)
    3.81 mm
    5.08 mm
  • Contact spacing (mating side)
    3.81 mm
    5.08 mm
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.6 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 37 N
  • Withdrawal force ≤ 37 N
  • Test voltage Ur.m.s.
    1.55 kV (contact-contact)
    2.5 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 1
  • Net weight 25.86 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140042520
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)