Matching Products
Matching Products NEW
Accessories
3
Part number: 09 23 000 9967
DIN-Signal 2C/2R shroud screwfix 5.90
DIN-Signal 2C/2R shroud screwfix 5.90

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
for female connectors type 2C, for male connectors type 2R
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 23 000 9967
DIN-Signal 2C/2R shroud screwfix 5.90
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Pin shroud
  • Description of the accessory
    for female connectors type 2C
    for male connectors type 2R
  • Features lead-free
Version
  • Termination length
    13 mm
    16.2 mm
    17 mm
  • Fixing Screw fixing
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness
    ‌2.6 mm ±0.5 ‌
    ‌5.8 mm ±0.5 ‌
    ‌6.6 mm ±0.5 ‌
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
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
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.54 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140041370
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare