Matching Products
Matching Products NEW
Part number: 09 21 000 9906
FPM Seal for Han 3A Insert
FPM Seal for Han 3A Insert

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Profile gasket
Size: 03 A
FPM
RAL 7001 (silver-grey)
Notes
Compare
Part number: 09 21 000 9906
FPM Seal for Han 3A Insert
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Profile gasket
Version
  • Size 03 A
Material properties
  • Material (seal) FPM
  • Colour (seal) RAL 7001 (silver-grey)
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
  • Packaging size 10
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140040342
  • ETIM EC002943
  • eCl@ss 27440291 Connector component (parts)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare