Description of hood/housing
With thermo-plastic cover
Type
High construction
Version
Size
32 A
Version
Side entry
Cable entry
1x Pg 29
Locking type
Double locking lever (on the hood)
Field of application
Standard Hoods/housings for industrial applications
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Naphthalene
Fire protection on railway vehicles
EN 45545-2 (2020-08)