Matching Products
Matching Products NEW
Part number: 09 20 016 5403
Han 16A-Kunststoff-AK (fuer Easy-Lock)
Han 16A-Kunststoff-AK (fuer Easy-Lock)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic
Size: 16 A
Single locking lever
Material (seal): NBR
Degree of protection: IP65
Notes
Compare
Part number: 09 20 016 5403
Han 16A-Kunststoff-AK (fuer Easy-Lock)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han A®
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
    for cable to cable housing
    Thermoplastic
Version
  • Size 16 A
  • Locking type Single locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (seal) NBR
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
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 16.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140039940
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare