Image is for illustration purposes only. Please refer to product description.
Properties Overview
Male connector
Wave soldering termination
Rated current: 1 A
Contacts: 40
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
PCB fixing: With board locks
Thermoplastic resin (PBT)
Grey