Matching Products
Matching Products NEW
Tools
3
Accessories
6
Part number: 09 18 150 9622
SEK 2R 50P STD pre-assy cover W/O SR
SEK 2R 50P STD pre-assy cover W/O SR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB transition connectors
Solder termination, IDC termination
Rated current: ‌2.6 A
Thermoplastic resin (PBT)
Grey
Contacts: 50
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Notes
Compare
Part number: 09 18 150 9622
SEK 2R 50P STD pre-assy cover W/O SR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Accessories
6
Product Details
Identification
  • Category Connectors
  • Series SEK Low-profile
  • Element PCB transition connectors
  • Description of the contact Straight
Version
  • Termination method
    Solder termination
    IDC termination
  • Connection type PCB to cable
  • Number of contacts 50
  • Termination length 2.9 mm
  • Details
    for IDC flat cable 1.27 mm (0.050") pitch
    AWG 28/7
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Mounting height 5.5 mm
  • Rated current ‌ 2.6 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 35 mΩ
  • Limiting temperature -55 ... +105 °C
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
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
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 50
  • Net weight 3.56 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140025745
  • ETIM EC002637
  • eCl@ss 27460202 PCB connector (conductor connection)
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
HARTING Device Connectivity - Chapter 08
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare