Matching Products
Matching Products NEW
Part number: 09 18 064 7001
SEK CAB FLAT STD AWG28/7 64P 30,48m
SEK CAB FLAT STD AWG28/7 64P 30,48m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (flat)
AWG 28/7
PVC
Cable length: 30.48 m
Notes
Compare
Part number: 09 18 064 7001
SEK CAB FLAT STD AWG28/7 64P 30,48m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (flat)
Version
  • Cable length 30.48 m
  • Number of cores 64
  • Core structure AWG 28/7
Technical characteristics
  • Limiting temperature
    -30 ... +105 °C unmoved
    -20 ... +105 °C moved
  • Impedance ‌100 Ω
  • Insulation resistance @ 20 °C ≥ 20 MΩ x km
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 3,745 g
  • Net weight ‌ 113 g/m
  • Country of origin Germany
  • European customs tariff number 85444993
  • GTIN 5713140025424
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
HARTING Device Connectivity - Chapter 08
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare