Matching Products
Matching Products NEW
Part number: 09 18 020 7005
SEK CAB FLAT COLOR AWG28 20P 30,48M
SEK CAB FLAT COLOR AWG28 20P 30,48M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (flat)
AWG 28/7
PVC
Cable length: 30.48 m
Notes
Compare
Part number: 09 18 020 7005
SEK CAB FLAT COLOR AWG28 20P 30,48M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (flat)
Version
  • Cable length 30.48 m
  • Number of cores 20
  • Core structure AWG 28/7
Technical characteristics
  • Limiting temperature
    -30 ... +105 °C unmoved
    -20 ... +105 °C moved
  • Impedance ‌100 Ω
  • Conductor resistance @ 20 °C ≤216 Ω/km
  • Insulation resistance @ 20 °C ≥ 20 MΩ x km
Material properties
  • Material (cable) PVC
  • Colour (cable) Colour coded
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1,316 g
  • Net weight ‌ 37 g/m
  • Country of origin Germany
  • European customs tariff number 85444993
  • GTIN 5713140024694
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
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
HARTING Device Connectivity - Chapter 08
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare