Matching Products
Matching Products NEW
Part number: 09 15 000 6191
Han D-M-Kontakt f. Han Q12/0 LP-Adapter
Han D-M-Kontakt f. Han Q12/0 LP-Adapter

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB contact
Rated current: ≤7.5 A
Male
Copper alloy
Silver plated
Notes
Compare
Part number: 09 15 000 6191
Han D-M-Kontakt f. Han Q12/0 LP-Adapter
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Series Han D®
  • Type of contact PCB contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 7.5 A
  • Contact resistance ≤ 3 mΩ
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 100
  • Net weight 0.8 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140021990
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han® PCB-Adapter
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare