Matching Products
Matching Products NEW
Combinables
1
Accessories
3
Modules
4
Part number: 09 14 016 1701
Docking Frame for 4 modules, float mount
Docking Frame for 4 modules, float mount

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Docking frame
Float mount, for 4 modules, A ... D
Notes
Compare
Load in configurator
Part number: 09 14 016 1701
Docking Frame for 4 modules, float mount
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
3
Modules
4
Product Details
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Docking frame
  • Description of the accessory
    Float mount
    for 4 modules
    A ... D
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Mating cycles with other HMC components ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP20
  • Floating tolerance ± 2 mm
  • Lock-in range ± 4 mm
Material properties
  • Material Polycarbonate (PC)
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Net weight 20 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140021112
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
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
EPLAN Data Portal
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
Selection Guide Han-Modular®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare