Matching Products
Matching Products NEW
Successor Products
1
Accessories
5
Spare Part
2
Modules
259
Part number: 09 14 016 0313
Han Modular frame 16 housing 4 module a-
Han Modular frame 16 housing 4 module a-

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hinged frame
for 4 modules, a ... d
Size: 16 B
Notes
Compare
Please do not use this product for new DesignIns anymore. You can use the successor 09140160371.
Part number: 09 14 016 0313
Han Modular frame 16 housing 4 module a-
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
5
Spare Part
2
Modules
259
Product Details
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Hinged frame
  • Description of the accessory
    for 4 modules
    a ... d
  • Features
    Conductor cross-section PE (power side) 4 ... 10 mm²
    Conductor cross-section PE (signal side) 1 ... 2.5 mm²
Version
  • Size 16 B
Technical characteristics
  • Stripping length 8 ... 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material Zinc die-cast
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 52 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140021075
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
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
EPLAN Data Portal
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare