Matching Products
Matching Products NEW
Contacts
23
Combinables
2
Tools
2
Accessories
2
Hoods/Housings
85
Frames
28
Part number: 09 14 006 3141
Han E Protected module, crimp female
Han E Protected module, crimp female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han E® Protected module
Single module
Crimp termination
Female
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: ‌16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 14 006 3141
Han E Protected module, crimp female
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
23
Combinables
2
Tools
2
Accessories
2
Hoods/Housings
85
Frames
28
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han E® Protected module
  • Size of the module Single module
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 6
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
  • Rated current ‌ 16 A
  • Rated voltage 830 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Mating cycles with other HMC components ≥ 10,000
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 9 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140020535
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
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
EPLAN Data Portal
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
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Chapter Han® HMC
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare